Centering Clamping Mandrels

EH 23340.

The centering clamping mandrels are often used in mechanical engineering. However, thanks to their simple operation and quick assembly, they can be used in all industries.

Centering clamping mandrels are used for centering and clamping of workpieces with a locating hole.

The centering clamping mandrels have the following characteristics:

  • Very high accuracy for turning/milling processes
  • Ideal for secondary operations on turned parts
  • Hardened and coated screw for long service life
  • Clamping body can be machined very easily (for adaptation to bore diameter)

Your selection resulted in 7 hits

d1 min. [mm]
d1 max. [mm]
d2 -0.05 [mm]
d5 [mm]
h1 [mm]
Clamping force max. [kN]

More details

Article-No.
CAD / Documents
Price [€]
Available
d1 min. [mm]:
8 mm
d1 max. [mm]:
12.4 mm
d2 -0.05 [mm]:
29.72 mm
d5 [mm]:
M4
h1 [mm]:
15 mm
Clamping force max. [kN]:
3 kN
Article-No.:
23340.0104
CAD
Documents
Centering Clamping Mandrels
  • d1 min.: 8 mm
  • d1 max.: 12.4 mm
  • d2 -0.05: 29.72 mm
  • d3: M3
  • d4: 21 mm
  • d5: M4
  • h1: 15 mm
  • h2: 16 mm
  • h3: 21.8 mm
  • l1: ~ 6 mm
  • l2: 8 mm
  • Number of segments: 4
  • WS WS1: 3 mm
  • WS WS2: 2 mm
  • Clamping force max.: 3 kN
  • Tightening torque max.: 3.5 Nm
  • Location hole H7: 29.72 mm
  • Weight: 58 g
show article view
Centering Clamping Mandrels
d1 min. [mm]:
12.2 mm
d1 max. [mm]:
14.2 mm
d2 -0.05 [mm]:
31.5 mm
d5 [mm]:
M6
h1 [mm]:
15 mm
Clamping force max. [kN]:
6 kN
Article-No.:
23340.0106
CAD
Documents
Centering Clamping Mandrels
  • d1 min.: 12.2 mm
  • d1 max.: 14.2 mm
  • d2 -0.05: 31.5 mm
  • d3: M3
  • d4: 23.1 mm
  • d5: M6
  • h1: 15 mm
  • h2: 19 mm
  • h3: 24.9 mm
  • l1: ~ 6 mm
  • l2: 12 mm
  • Number of segments: 4
  • WS WS1: 5 mm
  • WS WS2: 2 mm
  • Clamping force max.: 6 kN
  • Tightening torque max.: 12 Nm
  • Location hole H7: 31.5 mm
  • Weight: 62 g
show article view
Centering Clamping Mandrels
d1 min. [mm]:
13.5 mm
d1 max. [mm]:
20 mm
d2 -0.05 [mm]:
37.5 mm
d5 [mm]:
M8
h1 [mm]:
15 mm
Clamping force max. [kN]:
8 kN
Article-No.:
23340.0108
CAD
Documents
Centering Clamping Mandrels
  • d1 min.: 13.5 mm
  • d1 max.: 20 mm
  • d2 -0.05: 37.5 mm
  • d3: M3
  • d4: 29 mm
  • d5: M8
  • h1: 15 mm
  • h2: 19 mm
  • h3: 24.9 mm
  • l1: ~ 6 mm
  • l2: 14 mm
  • Number of segments: 6
  • WS WS1: 6 mm
  • WS WS2: 2 mm
  • Clamping force max.: 8 kN
  • Tightening torque max.: 24 Nm
  • Location hole H7: 37.5 mm
  • Weight: 99 g
show article view
Centering Clamping Mandrels
d1 min. [mm]:
18 mm
d1 max. [mm]:
27 mm
d2 -0.05 [mm]:
50 mm
d5 [mm]:
M10
h1 [mm]:
17.5 mm
Clamping force max. [kN]:
13 kN
Article-No.:
23340.0111
CAD
Documents
Centering Clamping Mandrels
  • d1 min.: 18 mm
  • d1 max.: 27 mm
  • d2 -0.05: 50 mm
  • d3: M4
  • d4: 39.4 mm
  • d5: M10
  • h1: 17.5 mm
  • h2: 22.2 mm
  • h3: 28.6 mm
  • l1: ~ 7 mm
  • l2: 17 mm
  • Number of segments: 6
  • WS WS1: 8 mm
  • WS WS2: 2.5 mm
  • Clamping force max.: 13 kN
  • Tightening torque max.: 42 Nm
  • Location hole H7: 50 mm
  • Weight: 191 g
show article view
Centering Clamping Mandrels
d1 min. [mm]:
25.4 mm
d1 max. [mm]:
35.3 mm
d2 -0.05 [mm]:
56 mm
d5 [mm]:
M12
h1 [mm]:
20.6 mm
Clamping force max. [kN]:
15 kN
Article-No.:
23340.0112
CAD
Documents
Centering Clamping Mandrels
  • d1 min.: 25.4 mm
  • d1 max.: 35.3 mm
  • d2 -0.05: 56 mm
  • d3: M4
  • d4: 45.5 mm
  • d5: M12
  • h1: 20.6 mm
  • h2: 25.4 mm
  • h3: 31.8 mm
  • l1: ~ 7 mm
  • l2: 21 mm
  • Number of segments: 6
  • WS WS1: 10 mm
  • WS WS2: 2.5 mm
  • Clamping force max.: 15 kN
  • Tightening torque max.: 105 Nm
  • Location hole H7: 56 mm
  • Weight: 306 g
show article view
Centering Clamping Mandrels
d1 min. [mm]:
30 mm
d1 max. [mm]:
51 mm
d2 -0.05 [mm]:
75.5 mm
d5 [mm]:
M16
h1 [mm]:
27 mm
Clamping force max. [kN]:
26 kN
Article-No.:
23340.0116
CAD
Documents
Centering Clamping Mandrels
  • d1 min.: 30 mm
  • d1 max.: 51 mm
  • d2 -0.05: 75.5 mm
  • d3: M5
  • d4: 63.9 mm
  • d5: M16
  • h1: 27 mm
  • h2: 31.8 mm
  • h3: 39.6 mm
  • l1: ~ 12 mm
  • l2: 20 mm
  • Number of segments: 6
  • WS WS1: 14 mm
  • WS WS2: 3 mm
  • Clamping force max.: 26 kN
  • Tightening torque max.: 200 Nm
  • Location hole H7: 75.5 mm
  • Weight: 762 g
show article view
Centering Clamping Mandrels
d1 min. [mm]:
30 mm
d1 max. [mm]:
77 mm
d2 -0.05 [mm]:
107.5 mm
d5 [mm]:
M16
h1 [mm]:
32.3 mm
Clamping force max. [kN]:
26 kN
Article-No.:
23340.0118 1)
CAD
Documents
Centering Clamping Mandrels
  • d1 min.: 30 mm
  • d1 max.: 77 mm
  • d2 -0.05: 107.5 mm
  • d3: M6
  • d4: 92.5 mm
  • d5: M16
  • h1: 32.3 mm
  • h2: 37.6 mm
  • h3: 45.5 mm
  • l1: ~ 12 mm
  • l2: 20 mm
  • Number of segments: 8
  • WS WS1: 14 mm
  • WS WS2: 4 mm
  • Clamping force max.: 26 kN
  • Tightening torque max.: 200 Nm
  • Location hole H7: 107.5 mm
  • Weight: 1832 g
show article view
Centering Clamping Mandrels

Material

Body

  • Steel, blackened

Clamping screw

  • Case-hardened steel, case-hardened

Notes

Special types on request.

Assembly

The centering clamping mandrel can be machined to the required seating diameter (e.g. by turning/milling). It must be noticed that before machining the centering clamping mandrel, it will be expanded approx. 0.1 mm over the clamping diameter. To machine the mandrel, a nut will be provided.

Further or detailed information can be found in the assembly and operating instructions.

Title
Category
Type
Direct download
Download basket
Datasheet EH 23340. Centering Clamping Mandrels
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly and operating instructions centering clamping mandrels
Category:
Operating manual
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.