SIMPLEX insert
Soft metal, silver

EH 3209.

The SIMPLEX soft metal insert (series 3209) is a hard insert. What is more, this silver insert is also heat-resistant. It allows for hard strikes without damaging the workpiece and replaces a classic lead hammer. This insert is available in sizes ranging from D30mm to D80mm. Soft metal inserts must not be installed into the aluminium housing!

Product features:

  • SIMPLEX soft metal insert
  • Silver
  • Hard
  • Heat-resistant
  • Replaces standard lead hammers
  • Available in sizes of D30mm to D80mm
  • Must not be installed into aluminium housings.

Application Areas

For high impact, straightening work, mould construction, plant construction, assembly, repair and maintenance work

Your selection resulted in 5 hits

Ø [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
30 mm
gewicht [g]:
55 g
Article-No.:
3209.030
SIMPLEX insert
  • Ø: 30 mm
  • Length x Width x Height: 37 mm x 32 mm x 33 mm
  • Weight: 55 g
  • GTIN: 4030618301226
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [mm]:
40 mm
gewicht [g]:
120 g
Article-No.:
3209.040
SIMPLEX insert
  • Ø: 40 mm
  • Length x Width x Height: 45 mm x 40 mm x 40 mm
  • Weight: 120 g
  • GTIN: 4030618301233
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [mm]:
50 mm
gewicht [g]:
250 g
Article-No.:
3209.050
SIMPLEX insert
  • Ø: 50 mm
  • Length x Width x Height: 55 mm x 55 mm x 55 mm
  • Weight: 250 g
  • GTIN: 4030618301240
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [mm]:
60 mm
gewicht [g]:
405 g
Article-No.:
3209.060
SIMPLEX insert
  • Ø: 60 mm
  • Length x Width x Height: 65 mm x 66 mm x 66 mm
  • Weight: 405 g
  • GTIN: 4030618301257
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [mm]:
80 mm
gewicht [g]:
855 g
Article-No.:
3209.080
SIMPLEX insert
  • Ø: 80 mm
  • Length x Width x Height: 71 mm x 91 mm x 89 mm
  • Weight: 855 g
  • GTIN: 4030618301264
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view

Material

Insert

  • Soft metal, silver
  • hard
  • Heat-resistant

Assembly

Soft metal inserts are not allowed to be mounted into an aluminium housing!

Title
Category
Type
Direct download
Download basket
Datasheet EH 3209. SIMPLEX insert – Soft metal, silver
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX inserts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
DOC0011462__58459.pdf
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
DOC0017865__88185.pdf
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.