Replacement screws
SIMPLEX cast iron housing

EH 3011.

Your selection resulted in 7 hits

Ø [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
30 mm
gewicht [g]:
10 g
Article-No.:
3011.039
Replacement screw
  • Ø: 30 mm
  • Length x Width x Height: 24 mm x 11 mm x 11 mm
  • Weight: 10 g
  • GTIN: 4030618312598
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
40 mm
gewicht [g]:
10 g
Article-No.:
3011.049
Replacement screw
  • Ø: 40 mm
  • Length x Width x Height: 30 mm x 14 mm x 14 mm
  • Weight: 10 g
  • GTIN: 4030618312604
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
50 mm
gewicht [g]:
49 g
Article-No.:
3011.059
Replacement screw
  • Ø: 50 mm
  • Length x Width x Height: 36 mm x 17 mm x 17 mm
  • Weight: 49 g
  • GTIN: 4030618312611
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
60 mm
gewicht [g]:
51 g
Article-No.:
3011.069
Replacement screw
  • Ø: 60 mm
  • Length x Width x Height: 36 mm x 17 mm x 17 mm
  • Weight: 51 g
  • GTIN: 4030618312628
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
80 mm
gewicht [g]:
400 g
Article-No.:
3011.089
Replacement screw
  • Ø: 80 mm
  • Length x Width x Height: 46 mm x 19 mm x 19 mm
  • Weight: 400 g
  • GTIN: 4030618312635
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
100 mm
gewicht [g]:
173 g
Article-No.:
3011.109
Replacement screw
  • Ø: 100 mm
  • Length x Width x Height: 61 mm x 25 mm x 25 mm
  • Weight: 173 g
  • GTIN: 4030618312642
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
125 mm
gewicht [g]:
206 g
Article-No.:
3011.129
Replacement screw
  • Ø: 125 mm
  • Length x Width x Height: 86 mm x 25 mm x 25 mm
  • Weight: 206 g
  • GTIN: 4030618312659
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view

Notes

Including screw, nut and spring washer.

Title
Category
Type
Direct download
Download basket
Datasheet EH 3011. Replacement screws – SIMPLEX cast iron housing
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX housings
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
DOC0011462__58459.pdf
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
DOC0017865__88185.pdf
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.