Replacement screws
SIMPLEX aluminium housing

EH 3122.

Your selection resulted in 4 hits

Ø [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
30 mm
gewicht [g]:
10 g
Article-No.:
3122.039
Replacement screw
  • Ø: 30 mm
  • Length x Width x Height: 62 mm x 43 mm x 76 mm
  • Weight: 10 g
  • GTIN: 4030618312680
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
40 mm
gewicht [g]:
10 g
Article-No.:
3122.049
Replacement screw
  • Ø: 40 mm
  • Length x Width x Height: 74 mm x 32 mm x 109 mm
  • Weight: 10 g
  • GTIN: 4030618312697
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
50 mm
gewicht [g]:
49 g
Article-No.:
3122.059
Replacement screw
  • Ø: 50 mm
  • Length x Width x Height: 30 mm x 16 mm x 16 mm
  • Weight: 49 g
  • GTIN: 4030618312703
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
60 mm
gewicht [g]:
51 g
Article-No.:
3122.069
Replacement screw
  • Ø: 60 mm
  • Length x Width x Height: 40 mm x 16 mm x 16 mm
  • Weight: 51 g
  • GTIN: 4030618312710
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view

Notes

Including screw and nut.

Title
Category
Type
Direct download
Download basket
Datasheet EH 3122. Replacement screws – SIMPLEX aluminium housing
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX housings
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
DOC0011462__58459.pdf
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
DOC0017865__88185.pdf
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.