SIMPLEX high-quality wooden handle
for SIMPLEX soft-face mallets with cast iron housing or aluminium housing

EH 3244.

The SIMPLEX wooden handles of the series 3244 are combined with the SIMPLEX soft-face mallets with cast iron or aluminium housing in sizes ranging from D30mm to D80mm.

Dampening vibrations and shaped ergonomically, these high-quality wooden handles have a double coat of varnish in the grip area and are thus resistant to dirt. Their shape ensures that the SIMPLEX contours much better to the user's hand than ordinary rubber mallets.

For the soft-face mallets with a diameter of 60mm and 80mm, an extra short handle is also available (art. no. 3244.062 and 3244.082).

In line with the smart SIMPLEX principle, all components can be retrofitted. This translates to savings in both money and resources. 

Product features:

  • High-quality SIMPLEX wooden handles for SIMPLEX soft-face mallets with cast iron or aluminium housing and sizes ranging from D30mm to D80mm.
  • Vibration-dampening.
  • Shaped ergonomically.
  • Double coat of varnish in the grip area (resistant to dirt).
  • Long-fibre, ultra durable.
  • Safety-relevant (will not break in two).
  • Can be retrofitted, resulting in great savings in cost and resources.
  • For the D60mm and D80mm versions an extra short handle (art. no. 3244.062 and 3244.082) is also available.

Your selection resulted in 5 hits

Ø [mm]
lges [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
30 mm
lges [mm]:
260 mm
gewicht [g]:
65 g
Article-No.:
3244.030
SIMPLEX handle
  • Ø: 30 mm
  • lges : 260 mm
  • Length x Width x Height: 260 mm x 27 mm x 27 mm
  • Weight: 65 g
  • GTIN: 4030618301455
  • proficl@ss 5.0: EAC428c022
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [mm]:
40 mm
lges [mm]:
275 mm
gewicht [g]:
100 g
Article-No.:
3244.040
SIMPLEX handle
  • Ø: 40 mm
  • lges : 275 mm
  • Length x Width x Height: 275 mm x 29 mm x 29 mm
  • Weight: 100 g
  • GTIN: 4030618301462
  • proficl@ss 5.0: EAC428c022
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [mm]:
50 mm
lges [mm]:
310 mm
gewicht [g]:
130 g
Article-No.:
3244.050
SIMPLEX handle
  • Ø: 50 mm
  • lges : 310 mm
  • Length x Width x Height: 310 mm x 29 mm x 32 mm
  • Weight: 130 g
  • GTIN: 4030618301479
  • proficl@ss 5.0: EAC428c022
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [mm]:
60 mm
lges [mm]:
335 mm
gewicht [g]:
150 g
Article-No.:
3244.060
SIMPLEX handle
  • Ø: 60 mm
  • lges : 335 mm
  • Length x Width x Height: 335 mm x 37 mm x 37 mm
  • Weight: 150 g
  • GTIN: 4030618301486
  • proficl@ss 5.0: EAC428c022
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [mm]:
80 mm
lges [mm]:
395 mm
gewicht [g]:
255 g
Article-No.:
3244.080
SIMPLEX handle
  • Ø: 80 mm
  • lges : 395 mm
  • Length x Width x Height: 395 mm x 37 mm x 32 mm
  • Weight: 255 g
  • GTIN: 4030618301493
  • proficl@ss 5.0: EAC428c022
  • ecl@ss 10.1: 21-04-91-06
show article view

Material

Handle

  • Wood

Further products

Title
Category
Type
Direct download
Download basket
Datasheet EH 3244. SIMPLEX high-quality wooden handle – for SIMPLEX soft-face mallets with cast iron housing or aluminium housing
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
DOC0011462__58459.pdf
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
DOC0017865__88185.pdf
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.