SUPERCRAFT soft-face mallets
with break-proof steel tube handle and ergonomic, anti-slip grip

EH 3377.

The tubular head of the SUPERCRAFT soft-face mallets is filled with steel shot. The resulting effect is that the energy of the steel shot is transferred with a slight delay when the mallet's contact surface hits the workpiece. The reduced rebound allows the impact energy to be absorbed with perfect efficiency. The result is impact of exceptional magnitude. What is more, SUPERCRAFT soft-face mallets allow for work with greatly improved safety, reduced strain on the joints and greater noise-dampening when compared to ordinary steel mallets.

The replaceable inserts offer outstanding impact qualities and are guaranteed to combine maximum strength with unique durability. They consist of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, they are therefore considerably more wear-resistant and durable and will never chip even in sub-zero temperatures.

This version comes with a break-proof steel tube handle and an ergonomically shaped non-slip rubber grip.

All weld joints are completely robot-welded. Extremely tight and of premium quality, a welded connection between impact plate and hammer head keeps the steel shot filling from escaping even under maximum load. The wear-resistant powder coating prevents corrosion.

This version is available in sizes ranging from D25mm to D70mm.

Product features:

  • Non-rebound, for extra powerful strikes.
  • Noise-dampening and gentle on the joints.
  • Inserts made of special nylon with maximum strength.
  • Break-proof steel tube handle with ergonomic non-slip rubber grip.
  • Completely robot-welded.
  • Inserts replaceable.
  • Wear-resistant powder coating prevents corrosion.
  • Available in sizes of D25mm to D70mm.

Application Areas

Positioning and adjusting of workpieces, assembly of sharp-edged workpieces, straightening work, housing assembly, plant construction, maintenance work, assembly and repair work in the automotive and truck sector, sheet-metal forming for work with great power, placing roof trusses

Your selection resulted in 8 hits

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
25 mm
lkopf [mm]:
110 mm
lhges [mm]:
270 mm
gewicht [g]:
385 g
Article-No.:
3377.025
SUPERCRAFT soft-face mallet
  • Ø: 25 mm
  • lkopf : 110 mm
  • lhges : 270 mm
  • Length x Width x Height: 270 mm x 110 mm x 26.5 mm
  • Weight: 385 g
  • GTIN: 4030618301677
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
30 mm
lkopf [mm]:
110 mm
lhges [mm]:
295 mm
gewicht [g]:
585 g
Article-No.:
3377.030
SUPERCRAFT soft-face mallet
  • Ø: 30 mm
  • lkopf : 110 mm
  • lhges : 295 mm
  • Length x Width x Height: 295 mm x 110 mm x 32 mm
  • Weight: 585 g
  • GTIN: 4030618301684
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
35 mm
lkopf [mm]:
110 mm
lhges [mm]:
300 mm
gewicht [g]:
690 g
Article-No.:
3377.035
SUPERCRAFT soft-face mallet
  • Ø: 35 mm
  • lkopf : 110 mm
  • lhges : 300 mm
  • Length x Width x Height: 300 mm x 110 mm x 37 mm
  • Weight: 690 g
  • GTIN: 4030618301691
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
40 mm
lkopf [mm]:
115 mm
lhges [mm]:
305 mm
gewicht [g]:
805 g
Article-No.:
3377.040
SUPERCRAFT soft-face mallet
  • Ø: 40 mm
  • lkopf : 115 mm
  • lhges : 305 mm
  • Length x Width x Height: 305 mm x 115 mm x 40 mm
  • Weight: 805 g
  • GTIN: 4030618301707
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
45 mm
lkopf [mm]:
120 mm
lhges [mm]:
310 mm
gewicht [g]:
935 g
Article-No.:
3377.045
SUPERCRAFT soft-face mallet
  • Ø: 45 mm
  • lkopf : 120 mm
  • lhges : 310 mm
  • Length x Width x Height: 310 mm x 120 mm x 45 mm
  • Weight: 935 g
  • GTIN: 4030618301714
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
50 mm
lkopf [mm]:
120 mm
lhges [mm]:
315 mm
gewicht [g]:
1150 g
Article-No.:
3377.050
SUPERCRAFT soft-face mallet
  • Ø: 50 mm
  • lkopf : 120 mm
  • lhges : 315 mm
  • Length x Width x Height: 315 mm x 120 mm x 50 mm
  • Weight: 1150 g
  • GTIN: 4030618301721
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
60 mm
lkopf [mm]:
145 mm
lhges [mm]:
325 mm
gewicht [g]:
1750 g
Article-No.:
3377.060
SUPERCRAFT soft-face mallet
  • Ø: 60 mm
  • lkopf : 145 mm
  • lhges : 325 mm
  • Length x Width x Height: 325 mm x 145 mm x 60 mm
  • Weight: 1750 g
  • GTIN: 4030618301738
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
70 mm
lkopf [mm]:
150 mm
lhges [mm]:
335 mm
gewicht [g]:
2250 g
Article-No.:
3377.070
SUPERCRAFT soft-face mallet
  • Ø: 70 mm
  • lkopf : 150 mm
  • lhges : 335 mm
  • Length x Width x Height: 335 mm x 150 mm x 70 mm
  • Weight: 2250 g
  • GTIN: 4030618301745
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view

Material

Handle

  • Steel tube and ergonomic rubber grip

Inserts

  • Nylon, white
  • hard
  • Very wear-resistant
  • no chipping (even at tempeatures below zero)
  • noise-dampening
  • very high impact
Title
Category
Type
Direct download
Download basket
Datasheet EH 3377. SUPERCRAFT soft-face mallets – with break-proof steel tube handle and ergonomic, anti-slip grip
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SUPERCRAFT soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SUPERCRAFT inserts
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.