SUPERCRAFT inserts, rounded for SUPERCRAFT soft-face mallets

EH 3508.

These nylon inserts for SUPERCRAFT mallets (series 3508.2) are distinguished from the standard line by their rounded impact surface. It prevents impressions or damage to the material as it does not have any edges. These white polyamide inserts offer outstanding impact qualities and are guaranteed to combine maximum strength with unique durability. They consist of extruded and extremely homogeneous material and are very hard at approx. 73 Shore D. Compared to injection moulded plastic inserts, they are therefore considerably more wear-resistant and durable and will never chip even in sub-zero temperatures. They hold up to the high impact forces generated by non-rebound soft-face mallets. Oil and grease resistant, they are also used in Halder's punches and drop-mallets.

This special shape is available in sizes of D25mm D30mm, and D40mm.

Product features:

  • SUPERCRAFT – insert nylon (polyamide).
  • Special shape, rounded impact surfaces.
  • Prevents damage and impressions.
  • White, hard.
  • Very wear-resistant.
  • No chipping even in sub-zero temperatures.
  • Oil and grease resistant.
  • Available in D25mm, D30mm, and D40mm.

Your selection resulted in 3 hits

Ø [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
25 mm
gewicht [g]:
10 g
Article-No.:
3508.225
SUPERCRAFT insert, rounded for SUPERCRAFT soft-face mallet
  • Ø: 25 mm
  • Length x Width x Height: 26.5 mm x 26.5 mm x 25 mm
  • Weight: 10 g
  • GTIN: 4030618312499
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [mm]:
30 mm
gewicht [g]:
17 g
Article-No.:
3508.230
SUPERCRAFT insert, rounded for SUPERCRAFT soft-face mallet
  • Ø: 30 mm
  • Length x Width x Height: 31.5 mm x 31.5 mm x 27.5 mm
  • Weight: 17 g
  • GTIN: 4030618312505
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [mm]:
40 mm
gewicht [g]:
32 g
Article-No.:
3508.240
SUPERCRAFT insert, rounded for SUPERCRAFT soft-face mallet
  • Ø: 40 mm
  • Length x Width x Height: 41.5 mm x 41.5 mm x 32 mm
  • Weight: 32 g
  • GTIN: 4030618312512
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view

Material

Insert

  • Nylon, white
  • hard
  • Very wear-resistant
  • no chipping (even at tempeatures below zero)
  • noise-dampening
  • very high impact
Title
Category
Type
Direct download
Download basket
Datasheet EH 3508. SUPERCRAFT inserts, rounded for SUPERCRAFT soft-face mallets
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SUPERCRAFT inserts
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
DOC0017865__88185.pdf
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.