SECURAL insert

EH 3511.

The insert for the SECURAL soft-face mallet (series 3511) is a medium hard insert with a shore hardness of approx. 60 Shore D. Its rectangular shape turns the SECURAL into a true specialist for corners and edges. Made of polyurethane, these yellow inserts are replaceable, wear-resistant and impact cushioning.

This insert is available in two sizes: 30 x 40mm and 35 x 45mm.

Product features:

  • SECURAL insert made of polyurethane
  • Medium hard
  • Yellow
  • Impact cushioning
  • Replaceable
  • Available in two sizes: 30 x40mm and 35 x 45mm.

Your selection resulted in 2 hits

Length x Width [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Length x Width [mm]:
30 mm x 40 mm
gewicht [g]:
35 g
Article-No.:
3511.040
SECURAL insert
  • Length x Width: 30 mm x 40 mm
  • Length x Width x Height: 40 mm x 30 mm x 30 mm
  • Weight: 35 g
  • GTIN: 4030618301981
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view
Length x Width [mm]:
35 mm x 45 mm
gewicht [g]:
55 g
Article-No.:
3511.045
SECURAL insert
  • Length x Width: 35 mm x 45 mm
  • Length x Width x Height: 45 mm x 35 mm x 32 mm
  • Weight: 55 g
  • GTIN: 4030618310853
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view

Material

Insert

  • Polyurethane, yellow, rectangular
  • Medium hard
  • noise-dampening
  • impact cushioning
  • wear-resistant
Title
Category
Type
Direct download
Download basket
Datasheet EH 3511. SECURAL insert
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SECURAL soft-face mallet
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SUPERCRAFT inserts
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.