SUPERCRAFT sledge hammers
with vibration-reducing, ergonomic and varnished Hickory handle

EH 3366.

The tubular head of the SUPERCRAFT sledge hammers is filled with steel shot. The resulting effect is that the energy of the steel shot is transferred with a slight delay when the mallet's contact surface hits the workpiece. The reduced rebound allows the impact energy to be absorbed with perfect efficiency. The result is impact of exceptional magnitude. What is more, SUPERCRAFT sledge hammers allow for work with greatly improved safety, reduced strain on the joints and greater noise-dampening when compared to ordinary steel mallets.

The inserts offer outstanding impact qualities and are guaranteed to combine maximum strength with unique durability. They consist of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, they are therefore considerably more wear-resistant and durable and will never chip even in sub-zero temperatures.

The ergonomically shaped, varnished and ultra stable hickory handle is exceptionally rugged and has a vibration-dampening effect. The handle protection sleeve acts as an overstrike protector. A secure handle-head connection is ensured by an aluminium wedge and a safety pin. The wear-resistant powder coating prevents corrosion.

Handle and inserts are replaceable.

This version is available in three sizes: D80mm with a total weight of 4,410g, D100mm with a total weight of 7,050g, and D100mm with a total weight of 9,300g.

Product features:

  • Non-rebound, for extra powerful strikes.
  • Noise-dampening and gentle on the joints.
  • Inserts made of special nylon with maximum strength.
  • Vibration-dampening, ergonomically shaped, very stable and varnished hickory handle.
  • Handle protection sleeve acts as an overstrike protector.
  • Handle and inserts replaceable.
  • Available in D80mm (total weight 4,410g), D100mm (total weight 7,050g), and D100mm (total weight 9,300g).

Application Areas

Formwork, hall construction, steel construction, exhibition stand construction, concrete formwork, scaffold construction, tent construction, fence construction, driving steel wedges, straightening work, maintenance working, changing stucked tires

Your selection resulted in 3 hits

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
80 mm
lkopf [mm]:
200 mm
lhges [mm]:
880 mm
gewicht [g]:
4410 g
Article-No.:
3366.081
SUPERCRAFT sledge hammer
  • Ø: 80 mm
  • lkopf : 200 mm
  • lhges : 880 mm
  • Length x Width x Height: 880 mm x 200 mm x 80 mm
  • Weight: 4410 g
  • GTIN: 4030618301851
  • proficl@ss 5.0: AAA938c002
  • ecl@ss 10.1: 21-04-09-20
show article view
Ø [mm]:
100 mm
lkopf [mm]:
210 mm
lhges [mm]:
1000 mm
gewicht [g]:
7050 g
Article-No.:
3366.107
SUPERCRAFT sledge hammer
  • Ø: 100 mm
  • lkopf : 210 mm
  • lhges : 1000 mm
  • Length x Width x Height: 1000 mm x 210 mm x 100 mm
  • Weight: 7050 g
  • GTIN: 4030618301868
  • proficl@ss 5.0: AAA938c002
  • ecl@ss 10.1: 21-04-09-20
show article view
Ø [mm]:
100 mm
lkopf [mm]:
265 mm
lhges [mm]:
1000 mm
gewicht [g]:
9300 g
Article-No.:
3366.110
SUPERCRAFT sledge hammer
  • Ø: 100 mm
  • lkopf : 265 mm
  • lhges : 1000 mm
  • Length x Width x Height: 1000 mm x 265 mm x 100 mm
  • Weight: 9300 g
  • GTIN: 4030618303879
  • proficl@ss 5.0: AAA938c002
  • ecl@ss 10.1: 21-04-09-20
show article view

Material

Handle

  • Hickory

Inserts

  • Nylon, white
  • hard
  • Very wear-resistant
  • no chipping (even at tempeatures below zero)
  • noise-dampening
  • very high impact
Title
Category
Type
Direct download
Download basket
Datasheet EH 3366. SUPERCRAFT sledge hammers – with vibration-reducing, ergonomic and varnished Hickory handle
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SUPERCRAFT soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SUPERCRAFT inserts
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
DOC0017865__88185.pdf
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.