SIMPLEX Plus Box Joiner's Work
SIMPLEX soft-face mallet, TPE-soft / superplastic plus contour gauge

EH 3117.

The plus box joiner's work contains the HALDER’s “joiner’s hammer” and a contour gauge as a convenient add-on:

This SIMPLEX soft-face mallet (Art. 3117.051) comes with special D50mm inserts that are built into the D40mm housing. The oversized contact surfaces ensure that the housing of the hammer does not come into contact with the sensitive surfaces the user is working on. Equipped with the insert combination of TPE-soft (blue, soft, no marring) / superplastic (white, medium hard), the hammer does not require a striking block to complete such tasks as assembling cupboards or veneering. The blue insert even makes it possible to directly strike on the edges of workpieces without causing any damage. Delivering greater impact force, the more solid superplastic insert is also ideal for use in combination with a ripping chisel. The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force. It also makes the soft-face mallet a tool with minimum weight that is easy to carry along. In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources. The included contour gauge with locking function allows the user to copy contours with ease and prevision, e.g. on door jambs or heating pipes. This tool allows for outstanding work results without scrap even on complex contours.

Product features:

Promo box for joiner’s work

  • Includes HALDER’s joiner’s hammer, the Art. 3117.051 SIMPLEX soft-face mallet with the insert combination of TPE-soft (blue, soft, no marring) / superplastic (white, medium hard):
    • Oversized, protruding D50mm contact surfaces are built into the D40mm housing: maximum protection during work on sensitive surfaces.
    • The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force (ideal for work on materials that break easily).
    • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
    • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • A contour gauge has been included as a convenient add-on:
    • Individual teeth can be locked in place
    • Contours can be copies with ease and precision, e.g. on door jambs and heating pipes.
    • Dimensions approx. 25 x 13 cm (L x W)

Application Areas

For furniture assembly, joiner's work

Your selection resulted in 1 hits

gewicht [g]

More details

Article-No.
Price [€]
Available
gewicht [g]:
500 g
Article-No.:
3117s004
Promotional Box
  • Length x Width x Height: 145 mm x 85 mm x 340 mm
  • Weight: 500 g
  • GTIN: 4030618311997
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Title
Category
Type
Direct download
Download basket
Datasheet EH 3117. SIMPLEX Plus Box Joiner's Work – SIMPLEX soft-face mallet, TPE-soft / superplastic plus contour gauge
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.