Bypass Pin Kit for Boeing 737 600-900, B757, B767, B777 and B787

EH 4227.

The Bypass Pin Kit is a unit consisting of a ball lock pin with red handle (similar to MS17985), a lanyard and a "REMOVE BEFORE FLIGHT" warning flag.

This Bypass Pin Kit corresponds in form, fit and function (FFF) to the Boeing article number A09003-2 and and can be used for the types B737 600-900, B757, B767, B777, B787.

The back of the flag is printed with this type information to identify the kit.

Your selection resulted in 1 hits

Function
Material group
Handle version

More details

Article-No.
Documents
Price [€]
Available
:
Bypass Pin Kit
Article-No.:
4227.0005
Documents
Bypass Pin Kit
  • Weight: 85 g
show article view

Material

Pin part

  • Stainless steel, precipitation-hardened, passivated

Handle

  • Aluminium, plastic coated, red similar to RAL 3001

Flag

  • Brilliant polyester fabric with PVC coating, crimson RAL 3002

Notes

All further dimensions are available on request.

Special types on request.

  • This product is manufactured in INCH dimensions.

Operation

The balls are unlocked by pressing the button.

Title
Category
Type
Direct download
Download basket
Datasheet EH 4227. Bypass Pin Kit – for Boeing 737 600-900, B757, B767, B777 and B787
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.