3749s001 - Promotional Box
SIMPLEX soft-face mallet D40, copper / soft metal plus puncher

The SIMPLEX Promotional Box Automotive comprises our SIMPLEX soft-face mallet with copper and soft metal inserts with a diameter of 40 mm and a punch with nylon inserts - perfect for every car workshop.

The SIMPLEX soft-face mallet comes with the insert combination of copper / soft metal.

Representing the hardest insert in the SIMPLEX selection, the copper insert produces extremely high impact forces, but in a way that is gentler compared to a steel hammer. It is the replacement for a conventional copper hammer.

Made of aluminium, the silver soft metal insert is slightly softer than the copper insert, heat-resistant and a replacement for a classic lead hammer.

The black, reinforced cast steel housing provides for greater stability thanks to the enlarged wall thicknesses and struts. The increase in weight ensures greater impact force.

Extremely rugged and durable, the fibre glass handle offers exceptional break resistance. It is shaped ergonomically and includes a non-slip handle. It possesses a smooth surface and is inorganic (non-sensitive to moisture).

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

This combination makes the SIMPLEX one of the hardest and most stable soft-face mallets available.

Fitted on both ends with replaceable, very wear-resistant and splinter-proof heads made of special nylon, the Halder punch makes it possible to work with a steel hammer in an exceptionally secure and gentle manner.

Product features:

Plus Box comprised of the SIMPLEX soft-face mallet plus HALDER punch.

  • Includes the SIMPLEX soft-face mallet D 40mm.
    • SIMPLEX soft-face mallet with the insert combination of copper (hard) / soft metal (silver, hard, heat-resistant).
    • Reinforced cast steel housing with great stability boosts impact force by adding weight.
    • Exceptionally rugged and durable fibre glass handle with non-slip grip, inorganic (non-sensitive to moisture).
    • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
    • Replaces classic copper and lead hammers with only one product.
  • Also included is the HALDER punch with nylon heads.
    • The little helpers made by Halder.
    • Both ends are equipped with replaceable heads made of a special nylon that is very wear-resistant and splinter-proof.
    • Allow for secure and gentle work with a steel hammer.

Application Areas

Straightening work, plant construction, sheet-metal working, assembly and repair work in the automotive and truck sector

This article 3749s001 - Promotional Box SIMPLEX soft-face mallet D40, copper / soft metal plus puncher / () is one variant of the article group SIMPLEX Promotional Box Automotive SIMPLEX soft-face mallet D40, copper / soft metal plus puncher (EH 3749.)

gewicht [g]
Article-No.
Price [€]
Available
gewicht [g]:
2400 g
Article-No.:
3749s001
Promotional Box
  • Length x Width x Height: 130 mm x 60 mm x 335 mm
  • Weight: 2400 g
  • GTIN: 4030618313991
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
Title
Category
Type
Direct download
Download basket
Datasheet 3749s001
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.