Product filter
Your selection resulted in 30 hits
Version:
stainless steel, dull blasted
Material:
stainless steel, dull blasted
More details
stainless steel, dull blasted
b: 20 mm
l1 ±0.25: 112 mm
l2 : 124 mm
a: 13 mm
d: 5.4 mm
h1 : 49 mm
h2 : 19 mm
r: 13 mm
For cylinder screw: M5
Weight: 258 g
show article view
Version:
stainless steel, dull blasted
Material:
stainless steel, dull blasted
More details
stainless steel, dull blasted
b: 20 mm
l1 ±0.25: 128 mm
l2 : 140 mm
a: 13 mm
d: 5.4 mm
h1 : 51 mm
h2 : 19 mm
r: 13 mm
For cylinder screw: M5
Weight: 293 g
show article view
Version:
stainless steel, dull blasted
Material:
stainless steel, dull blasted
More details
stainless steel, dull blasted
b: 20 mm
l1 ±0.25: 160 mm
l2 : 172 mm
a: 13 mm
d: 5.4 mm
h1 : 51 mm
h2 : 19 mm
r: 13 mm
For cylinder screw: M5
Weight: 345 g
show article view
Version:
stainless steel, dull blasted
Material:
stainless steel, dull blasted
More details
stainless steel, dull blasted
b: 26 mm
l1 ±0.25: 128 mm
l2 : 140 mm
a: 17 mm
d: 6.4 mm
h1 : 57 mm
h2 : 17 mm
r: 19 mm
For cylinder screw: M6
Weight: 455 g
show article view
Version:
stainless steel, dull blasted
Material:
stainless steel, dull blasted
More details
stainless steel, dull blasted
b: 26 mm
l1 ±0.25: 160 mm
l2 : 172 mm
a: 17 mm
d: 6.4 mm
h1 : 57 mm
h2 : 17 mm
r: 19 mm
For cylinder screw: M6
Weight: 542 g
show article view
Version:
stainless steel, dull blasted
Material:
stainless steel, dull blasted
More details
stainless steel, dull blasted
b: 26 mm
l1 ±0.25: 200 mm
l2 : 216 mm
a: 17 mm
d: 6.4 mm
h1 : 57 mm
h2 : 17 mm
r: 19 mm
For cylinder screw: M6
Weight: 651 g
show article view
Material
Handle
Aluminium, drawn, bright, vibratory grinded
Aluminium, plastic coated, similar to RAL 9005, black
stainless steel, dull blasted
Assembly
Mounting is done from the operating side by means of a cylinder screw.
Datasheet EH 24300. U-Handles – front mounting
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.