Clamping Bars
length 100
EH 1585.
length 200
length 300
length 400 - 700
Taper Clamping Units
plain / ribbed, M8
EH 23250.
plain / ribbed, M12
with screw fastened thread, M12
Adapter for Taper Clamping Units
for clamping bars
Anti-Turn Locking Devices for Taper Clamping Units
Stop Plates for Taper Clamping Units
Lateral Stops
EH 1586.
Insertion Tools
Supports for Clamping Bar
with spring-loaded catch
magnetic
Stops
diamond coated
gripper studs
horizontal prisms
vertical prisms
Soft
ribbed
plain
with mounting thread
With these components, a multiple clamping can be set up for simultaneous clamping of several workpieces.
All single parts of the multiple clamping system are available from stock.
Contacts
Contact Form
Information Material
News
Have a look to our current new parts: