EH 3002.
The SIMPLEX sledge hammers of the series 3002 are equipped with rubber composition inserts on either side.
Two versions are available: One of these versions boasts a head diameter of D80mm, a total weight of 3,270g, and a total length of 80cm. The larger version has a head diameter of D100mm, a total weight of 5,500g, and a total length of 100cm.
Ultra low-wear, impact cushioning and odourless, the medium hard rubber insert (series 3202) offers a much longer service life than a conventional rubber hammer.
Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.
The long-fibre and ultra durable hickory handle is varnished and shaped ergonomically.
In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.
Product features:
Gardening and landscaping, curbstone setting, masonry and stairs setting, fence construction, scaffold construction, tent construction, prefabricated house construction
Your selection resulted in 2 hits
More details
Handle
Inserts
Housing
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.